Linear Ball Bearings | Linear Ball Bearings

Linear Ball Bearings

The Simplicity® Ball Bearing is produced from a solid steel outer cylinder and incorporates an industrial strength polymer retainer.  

  • Inch, metric and JIS sizing options 
  • Open, closed, adjustable, wide, self-aligning and thin wall designs available 
  • More About Linear Ball Bearings

Browse Categories

Linear Ball Bearings

307 products
Close filters
307 products
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Square Flange End Mount Standard Width Polymer Cage Closed   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900..
ball bearing, Double Wide with
Square Flanged Linear Ball Bearing 8mm ISO Metric ID (inner diameter) End Mount Standard Width Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic Load Capacities:..
Linear Ball Bearing 8mm JIS Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N) Dynamic..
ball bearing, Double Wide with 8 mm inner diameter
Linear Ball Bearing 8mm ISO Metric ID (inner diameter) Round Flange End Mount Standard Width Polymer Cage   Specifications for Linear Ball Bearings: Temperature Range: -4/+176°F (-20/+80°C) ID Sizes: Available from 1/4" to 2” Inch Series,  8mm to 50mm Metric Series Static Load Capacities: Up to 1700 lb (7900 N)..
ball bearing, Double Wide with
ball bearing, Double Wide with
Open Self-Aligning ball bearing, Standard Width with 0.500 in inner diameter
Open ball bearing, Standard Width with 0.500 in inner diameter
ball bearing, Double Wide with
ball bearing, Double Wide with
ball bearing, Double Wide with
ball bearing, Standard Width with 8 mm inner diameter
ball bearing, Standard Width with 8 mm inner diameter
ball bearing, Standard Width with 0.375 in inner diameter
ball bearing, Standard Width with 0.250 in inner diameter
ball bearing, Standard Width with 5 mm inner diameter
ball bearing, Double Wide with
ball bearing, Double Wide with

Linear Ball Bearings

307 products

The Simplicity® Ball Bearing is produced from a solid steel outer cylinder and incorporates an industrial strength polymer retainer.  

  • Inch, metric and JIS sizing options 
  • Open, closed, adjustable, wide, self-aligning and thin wall designs available 
  • Heat treated alloy steel outer shell 
  • Size interchangeable with industry standards and with Simplicity series 
  • Low coefficient of friction 
  • Resin retainer for reduced noise 
  • Static Load Capacities up to 1,700 lb (7,900 N) 
  • Dynamic Load Capacities up to 850 lb (3,800 N) 
  • ID sizes: 6.35 mm (0.25 in) to 50.8 mm (2 in)