Linear Ball Bearings | Linear Ball Bearings

Linear Ball Bearings

Linear Ball Bearings and Bushings

High-Speed, Durable Linear Motion

Recognized as the standard selection for linear motion applications, the round shaft recirculating Linear Ball Bearing is a proven solution suitable for most linear motion scenarios with minimal debris presence. Each bearing variant is engineered to deliver reliable, efficient, and quiet operation across diverse linear motion systems, ensuring optimal performance and longevity. The standard linear ball bearing supports multi-directional loading, facilitating straightforward assembly. PBC Linear's Linear Ball Bearings are the preferred choice for applications demanding high speed and precision.

More About Linear Ball Bearings

Browse Categories

Linear Ball Bearings

307 products
Close filters
307 products
  • ball bearing, Double Wide with
  • ball bearing, Double Wide with
  • ball bearing, Double Wide with
  • ball bearing, Double Wide with
  • ball bearing, Double Wide with
  • ball bearing, Double Wide
307 products

Linear Ball Bearings

307 products

Linear Ball Bearings and Bushings

High-Speed, Durable Linear Motion

Recognized as the standard selection for linear motion applications, the round shaft recirculating Linear Ball Bearing is a proven solution suitable for most linear motion scenarios with minimal debris presence. Each bearing variant is engineered to deliver reliable, efficient, and quiet operation across diverse linear motion systems, ensuring optimal performance and longevity. The standard linear ball bearing supports multi-directional loading, facilitating straightforward assembly. PBC Linear's Linear Ball Bearings are the preferred choice for applications demanding high speed and precision.

Key Features of Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for environments ranging from -4°F to +176°F (-20°C to +80°C).
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: Available from 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).

Linear Ball Bearings Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double-length versions for increased load capacities.