Linear Ball Bearings | Linear Ball Bearings

Linear Ball Bearings

Linear Ball Bearings and Bushings

High-Speed, Durable Linear Motion

Recognized as the standard selection for linear motion applications, the round shaft recirculating Linear Ball Bearing is a proven solution suitable for most linear motion scenarios with minimal debris presence. Each bearing variant is engineered to deliver reliable, efficient, and quiet operation across diverse linear motion systems, ensuring optimal performance and longevity. The standard linear ball bearing supports multi-directional loading, facilitating straightforward assembly. PBC Linear's Linear Ball Bearings are the preferred choice for applications demanding high speed and precision.

More About Linear Ball Bearings

Browse Categories

Linear Ball Bearings

307 products
Close filters
307 products

EPS50-OP 50mm ISO Metric Self-Aligning Open Linear Bearing

This round shaft linear ball bearing is the open, ISO Metric version, ensuring optimal performance and durability.

Specifications

  • ID size: 50 mm
  • Static Load Capacity: up to 6860 N
  • Dynamic Load Capacity: up to 13857 N
  • Size Interchangeable with industry standards
  • ..
..
Part Number KHP08
Bearing Type Thin Wall Ball Bearing ISO Metric
Flange Type Square Flange
Flange Location
Shaft Diameter 8mm
Retainer Material
Bearing Width
Bearing Modifications Closed
..
Part Number KHP06
Bearing Type Thin Wall Ball Bearing ISO Metric
Flange Type Square Flange
Flange Location
Shaft Diameter 6mm
Retainer Material
Bearing Width
Bearing Modifications Closed
..
Part Number JPFC8G
Bearing Type JIS Metric Ball Bearing ISO Metric
Flange Type Round Flange
Flange Location Flange Center Mount
Shaft Diameter 8mm
Retainer Material Polymer Cage
Bearing Width Standard Width
Bearing Modifications
Part Number IPS32
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 2.00"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
Part Number IPS24
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 1.50"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
Part Number IPS20
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 1.25"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
Part Number IPS16
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 1.00"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
Part Number IPS12
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 3/4"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
Part Number IPS08
Bearing Type Self Aligning Inch Ball Bearing
Flange Type
Flange Location
Shaft Diameter 1/2"
Retainer Material
Bearing Width Standard Width
Bearing Modifications Closed
307 products

Linear Ball Bearings

307 products

Linear Ball Bearings and Bushings

High-Speed, Durable Linear Motion

Recognized as the standard selection for linear motion applications, the round shaft recirculating Linear Ball Bearing is a proven solution suitable for most linear motion scenarios with minimal debris presence. Each bearing variant is engineered to deliver reliable, efficient, and quiet operation across diverse linear motion systems, ensuring optimal performance and longevity. The standard linear ball bearing supports multi-directional loading, facilitating straightforward assembly. PBC Linear's Linear Ball Bearings are the preferred choice for applications demanding high speed and precision.

Key Features of Linear Ball Bearings:

  • Interchangeability: Compatible with industry standards and PBC Linear Simplicity bearings.
  • Material: High-quality heat-treated alloy steel shells with a low coefficient of friction.
  • Self-Lubricating: Maintenance-free operation with FrelonGOLD®, Frelon J, and Frelon W liners.
  • Durability: Resin retainers for reduced noise and double seals included as standard.
  • Temperature Range: Suitable for environments ranging from -4°F to +176°F (-20°C to +80°C).
  • Designs: Available in closed, adjustable, open, wide, and compact thin-wall configurations.
  • Size Ranges: Available from 1/4" to 2" (Imperial) and 5 mm to 50 mm (Metric and JIS).

Linear Ball Bearings Product Variants:

  • IP Series (Inch): Closed, adjustable, and open models for traditional imperial measurements.
  • EP Series (ISO Metric): Closed, adjustable, and open designs tailored for European standards.
  • JP Series (JIS Metric): Closed, adjustable, and open types for Asian standards.
  • IPS Series (Inch): Self-aligning models for increased tolerance to misalignment.
  • KHP Series (ISO Metric): Compact thin-wall bearings for space-sensitive applications.
  • Wide Series (Inch and Metric): Double-length versions for increased load capacities.