Linear Bearing FL (Inch) Closed

Plain Linear Bearings - Closed

What is the difference between a closed and open linear bearing?

The closed variants of Simplicity plain linear bearings are ideal for handling loads in all directions and offer a number of mounting options. This is as opposed to open variants which ...

More About Plain Linear Bearings - Closed

Plain Linear Bearings - Closed

238 products
Close filters
238 products
Crowned self-aligning plain linear bearing with a 10mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$22.47
Crowned self-aligning plain linear bearing with a 100mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$707.19
Crowned, closed, self-aligning plain linear bearing with a 12mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication. The anodized aluminum shell is both lightweight and..
$23.43
Closed linear bearing with 120 in inner diameter Compensated running clearance, 0.0015" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
$906.08
Crowned self-aligning plain linear bearing with a 13mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$26.12
Closed linear bearing with 150 in inner diameter Compensated running clearance, 0.0015" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
$1,401.80
Crowned, closed, self-aligning plain linear bearing with a 16mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. Made with a self-lubricating FrelonGOLD® liner, it offers excellent wear resistance and vibration dampening, ensuring smooth operation without extra lubrication. The anodized aluminum shell is both lightweight and..
$26.12
Crowned self-aligning plain linear bearing with a 20mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$26.66
Crowned self-aligning plain linear bearing with a 25mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$48.51
Closed linear bearing with 30 in inner diameter Compensated running clearance, 0.0015" per side Crowned, self-aligning out diameter Standard liner material with Aluminum outer shell
$81.54
Crowned self-aligning plain linear bearing with a 35mm JIS Metric inner diameter and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction, ensuring smooth operation without additional lubrication. The crowned self-aligning outer diameter accommodates misalignment. The..
$93.53
Closed self-lubricating plain linear bearing with a 13mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$19.94
Closed plain linear bearing with a 150mm JIS Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side Straight outer diameter Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & Frelon® W (for FDA compliance) Anodized Aluminum Outer Shell (Green) Temperature Rating:..
$1,086.67
Closed self-lubricating plain linear bearing with a 16mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$19.94
Closed self-lubricating plain linear bearing with a 20mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$20.34
Closed self-lubricating plain linear bearing with a 25mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$37.61
Closed self-lubricating plain linear bearing with a 30mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$63.21
Closed self-lubricating plain linear bearing with a 35mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$72.51
Closed plain linear bearing with a 38mm JIS Metric ID (inner diameter) with a compensated running clearance of 0.0015" per side Straight outer diameter Standard Width Self-Lubricating Bearing Liner: FrelonGOLD® is standard Optional liners include Frelon® J & Frelon® W (for FDA compliance) Anodized Aluminum Outer Shell (Green) Temperature Rating:..
$72.51
Closed self-lubricating plain linear bearing with a 40mm JIS Metric ID and a compensated running clearance of 0.0015" per side. It features a self-lubricating FrelonGOLD® liner for excellent wear resistance, vibration dampening, and reduced friction in harsh and/or high temperature conditions. The green anodized aluminum shell with a straight outer..
$73.56

Plain Linear Bearings - Closed

238 products

What is the difference between a closed and open linear bearing?

The closed variants of Simplicity plain linear bearings are ideal for handling loads in all directions and offer a number of mounting options. This is as opposed to open variants which allow the shaft to be attached to a rail for greater system rigidity. Both types are offered in Inch, ISO Metric and JIS sizing options

Specifications for Simplicity Plain Linear Bearings:

  • Self-Lubricating Bearing Liner: FrelonGOLD® is standard;
  • Optional liners include Frelon® J & Frelon® W 
  • Temperature Rating: -400°F/+400°F or -240°C/204°C
  • ID Sizes: Available from 3/16” to 4” Inch Series, 5mm to 80mm Metric Series
  • This translates to ID sizes: 4.76 mm (0.19 in) to 101.6 mm (4 in) 
  • Maximum Horizontal Static Load: 2,165-100,500 lb (982- 45,586 kg)
  • Static Load Capacities up to 166,000 lb (740 kN)
  • Maximum Speed: Up to 8 m/s (315 in/s) 
  • Shaft Lengths: Up to 12 feet 
  • Shell Material: Standard is aluminum; stainless steel shells are available
  • Self-Lubricating: Provides oil-free operation
  • Seal Options: Nitrile rubber, urethane, and viton seals available from ½” ID and up or 20mm and up
  • Mounting Options: O-ring and retaining ring grooves for multiple mounting options
  • External Lubrication: Optional feature for added lubrication
  • Vibration Damping: Ensures smooth and quiet operation
  • Designed for use with end-supported shafting 
  • Interchangeable with linear ball bearings and some bronze bushings  
  • Choose between standard ID running clearance (0.0005" per side) and compensated ID running clearance (0.0015" per side) 
  • Options for standard/straight OD or self-aligning/spherical OD to prevent binding