Skip to content
Settings
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Login
Wishlist
Cart
Shopping Cart
Engineering Your Linear Motion Solutions
+1.815.389.5600
Login
Most searched for today
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
PRODUCT
{"one"=>"{{ count }} result", "other"=>"{{ count }} results"}
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Wishlist
Wishlist
Add items to your wishlist now so you don't forget to add to cart later
Your wishlist is empty
Add items to your wishlist now so you don't forget to add to cart later
Add full wishlist to cart
Clear wishlist
Cart
Shopping Cart
Shopping Cart
Get shipping estimated
Your cart is empty
Looks like you haven't added any products to your cart yet.
Continue shopping
Subtotal
$0.00 USD
View my cart (0)
Check out
 
One or more of the items in your cart is a recurring or deferred purchase. By continuing, I agree to the
cancellation policy
and authorize you to charge my payment method at the prices, frequency and dates listed on this page until my order is fulfilled or I cancel, if permitted.
Clear cart
Loading...
Get help from our experts
+1.815.389.5600
Product Specs
Shop
Tools
–
Resources
–
Events
Menu
Translation missing: en.general.social.links.linkedin
Facebook
Twitter
YouTube
Google Maps
Email
Product Specs
Shop
Tools
Resources
Events
About
Account
Our Catalog
hide previews
show previews
Found
match
matches
We didn't find any matches. Please try again.
View all products
View all products
Home
Login
Account
Wishlist
Wishlist
Cart
Shopping Cart
Home
PBC Linear - Supplier of Linear Bearings, Shafts, Actuators & Rails
Linear Guides
CAM Roller Linear Guides
V-Guide
V-Guide Wheel Roller Bearing and Rail
VRS2-024-000 - 24", V-Guide Linear Rail - Stainless ...
Enlarge photo
VRS2-024-000 - 24", V-Guide Linear Rail - Stainless Steel
Description
Cut-to-length rail only
Compatible with wheel part number VW, VWS, VWSS
400 series stainless steel
3D Models
Type
File
Format
Link
3d
VRS2-024.html
html
View
cad
VRS2-024.x_t
SolidWorks >=2006
Download
$50.38
Increase quantity for VRS2-024-000 - 24", V-Guide Linear Rail - Stainless Steel Default Title
Increase quantity for VRS2-024-000 - 24", V-Guide Linear Rail - Stainless Steel Default Title
Add to cart
Ask about this product
Have a question?
Our consultant will answer you in the next few minutes
Name
Email
Comment
I need information about the product SKU: VRS2-024.000, "VRS2-024-000 - 24", V-Guide Linear Rail - Stainless Steel"...
Ask Our Consultant
and we will contact you soon
Share
Share
Link
Close share
Copy link
Download Catalog
Configure CAD and Quote
Dimensions
Videos
Resources
Product Dimensions
weight
width
length
height
0.72 lbs
0 in
24 in
0 in
Bearing Selection Criteria for Linear Guides
Cam Roller Technology Overview
Motion Control in Washdown Applications
3D Models
html
3d
View
SolidWorks >=2006
cad
Download
Catalogs & Datasheets
Bishop Wisecarver DualVee Interchange Chart
datasheet
Open Link
Bishop Wisecarver DualVee Interchange Chart
datasheet
Open Link
News & Blogs
Linear Guide Comparison: IVT vs V-Guide
blog
Open Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blog
Open Link
Optimize Linear Bearings Guides for Washdown Applications
blog
Open Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
news
Open Link
Compare Your Linear Guide System: IVT Vs. V-Guides
news
Open Link
Linear Guide Comparison: IVT vs V-Guide
blog
Open Link
Combating Environmental Issues With PBC Linear Guidance Solutions
blog
Open Link
Optimize Linear Bearings Guides for Washdown Applications
blog
Open Link
V-Guides: An Economic Choice to Long-Lasting Linear Motion
news
Open Link
Compare Your Linear Guide System: IVT Vs. V-Guides
news
Open Link
Rail Systems for Very Long Travel Applications
blog
Open Link
Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blog
Open Link
Flexibility in Linear Motion helps Customers Choose the Best Bearing Type
blog
Open Link
Overview of Linear Guides in Motion Design
blog
Open Link
Top Design Considerations for Cantilevered and Telescoping Apps
blog
Open Link
A Guide to Roller Bearings Lubrication
blog
Open Link
Calculating the life of Roller Bearings in Linear Motion
blog
Open Link
You may also like
Recently Viewed Products
Choosing a selection results in a full page refresh.
Opens in a new window.
Thanks for subscribing
From now you will receive special offers every week
Got It