Plain Slew Ring Bearing Series: SRB, SRB-P03-0200-0300-ALNN-E6, Family: High Load, I.D.: 200mm, O.D.: 300mm, Ring Material: Aluminum,

SRB-P03-0200-0300-ALNN

Plain Slew Ring Bearing Series: SRB

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 200mm
  • Outer Diameter (O.D.): 300mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0200-0300-ALNN is a high-performance model from the SRB-P03 series, designed to handle significant loads while maintaining reliable operation. Featuring anodized aluminum outer rings, it offers outstanding strength and durability while remaining lightweight. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free performance, making it ideal for demanding applications.

This bearing excels in providing consistent and efficient operation in various industrial and aerospace environments where high load capacity is required.

Benefits
  • Exceptional load capacity for heavy-duty applications.
  • Maintenance-free design with self-lubricating components.
  • Durable anodized aluminum construction for long-lasting reliability.
  • Suitable for use in both clean and harsh environments.

Applications

This bearing is ideal for:

  • Heavy-duty industrial machinery
  • Medical imaging and diagnostic equipment
  • Aerospace systems, including satellite and radar applications
$692.46