Plain Slew Ring Bearing - Aluminum SRB-P03-0200-0300-ALNN-E2 High Temperature Materials, High Load, ID: 200mm OD: 300mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 200mm
- Outer Diameter (O.D.): 300mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0200-0300-ALNN is a premium model from the high-load SRB-P03 series, designed to withstand substantial loads while maintaining smooth operation. Its anodized aluminum outer rings provide excellent strength and durability, while self-lubricating EPB13 plastic sliding pads ensure efficient, maintenance-free performance.
This bearing is engineered for high-performance environments, making it an excellent choice for applications where reliability and load capacity are paramount.
Benefits
- Exceptional load-bearing capacity for heavy-duty applications.
- Maintenance-free operation with self-lubricating components.
- Durable anodized aluminum construction for long-lasting reliability.
- Operates effectively in both clean and harsh environments.
Applications
This bearing excels in:
- Heavy-duty industrial machinery
- Medical imaging and diagnostic devices
- Aerospace systems, including satellite tracking and radar