Plain Slew Ring Bearing - Aluminum SRB-P03-0150-0253-ALEN-HTD8M High Load, ID: 150mm OD: 253mm, External Geared Teeth, Toothed Belt HTD5M
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 150mm
- Outer Diameter (O.D.): 253mm
- Ring Material: Aluminum
- Geared Teeth: External Teeth
- Tooth Profile: Toothed Belt HTD8M
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0150-0253-ALEN-HTD8M is a high-performance bearing from the SRB-P03 series, designed to handle substantial loads while featuring external geared teeth for enhanced precision. Constructed with anodized aluminum outer rings, this bearing offers a lightweight yet robust solution. Its external teeth are optimized for HTD8M toothed belt systems, ensuring smooth and efficient power transmission. The self-lubricating EPB13 plastic sliding pads provide maintenance-free operation, ideal for demanding industrial applications.
This model is perfect for applications where synchronized movement and high load capacity are essential.
Benefits
- High load-bearing capacity with external geared teeth for precise power transmission.
- Lightweight anodized aluminum construction for durability and corrosion resistance.
- Maintenance-free, self-lubricating sliding pads.
- Optimized for HTD8M toothed belt systems.
Applications
This bearing is well-suited for:
- Robotics and industrial automation requiring precision
- Machinery using toothed belt systems for synchronized operations
- High-load applications with weight-sensitive design requirements