Plain Slew Ring Bearing - Aluminum SRB-P03-0150-0250-ALNN-E6 FDA Compliant, High Load, ID: 150mm OD: 250mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 150mm
  • Outer Diameter (O.D.): 250mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0150-0250-ALNN is a robust solution from the SRB-P03 high-load series, engineered for demanding applications requiring superior strength and reliability. Featuring anodized aluminum outer rings, this bearing provides excellent durability while maintaining a lightweight profile. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation under substantial loads.

This bearing is designed to deliver consistent performance across a wide range of industrial and medical environments, making it an ideal choice for applications that demand high load capacities and efficiency.

Benefits
  • High load capacity for heavy-duty applications.
  • Maintenance-free operation with self-lubricating sliding pads.
  • Durable anodized aluminum construction for long-lasting performance.
  • Suitable for diverse operating environments.

Applications

This bearing is well-suited for:

  • Heavy-duty industrial robotics
  • Medical diagnostic and imaging devices
  • Aerospace and satellite systems
$509.94