Plain Slew Ring Bearing Series: SRB, SRB-P03-0100-0185-SSNN-E1, Family: High Load, I.D.: 100mm, O.D.: 185mm, Ring Material: Stainless Steel,
SRB-P03-0100-0185-SSNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 100mm
- Outer Diameter (O.D.): 185mm
- Ring Material: Stainless Steel
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0100-0185-SSNN is a premium model from the SRB-P03 series, designed for heavy-duty applications where high load capacity and corrosion resistance are essential. Its stainless steel outer rings offer superior strength and durability, making it ideal for harsh environments. The self-lubricating EPB13 plastic sliding pads provide smooth, maintenance-free operation, ensuring reliable performance over extended periods.
This bearing is perfect for applications that require robust materials and reliable functionality in challenging conditions, such as industrial and marine environments.
Benefits
- High load capacity for demanding operations.
- Corrosion-resistant stainless steel construction.
- Maintenance-free, self-lubricating design.
- Reliable performance in harsh and corrosive environments.
Applications
This bearing is ideal for:
- Marine and offshore equipment
- Industrial robotics and heavy machinery
- Medical and diagnostic devices requiring corrosion resistance
$398.67