Plain Slew Ring Bearing - Aluminum SRB-P03-0100-0185-ALNN-E6 FDA Compliant, High Load, ID: 100mm OD: 185mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 100mm
- Outer Diameter (O.D.): 185mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0100-0185-ALNN is a durable and high-performing slewing bearing from the SRB-P03 series, specifically designed for heavy-duty applications. It features anodized aluminum outer rings, combining strength and lightweight properties. The self-lubricating EPB13 plastic sliding pads ensure smooth and maintenance-free operation, making it suitable for demanding industrial environments.
This model is built to handle substantial loads while providing reliable and efficient performance across a variety of challenging applications.
Benefits
- High load capacity for heavy-duty systems.
- Maintenance-free design with self-lubricating components.
- Durable anodized aluminum construction for extended life.
- Consistent performance in diverse environments.
Applications
This bearing is ideal for:
- Industrial robotics and automation
- Medical diagnostic and imaging equipment
- Precision machinery in heavy-duty environments