Plain Slew Ring Bearing - Aluminum SRB-P03-0060-0167-ALEN-HTD8M High Load, ID: 60mm OD: 167mm, External Geared Teeth, Toothed Belt HTD5M

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 60mm
  • Outer Diameter (O.D.): 167mm
  • Ring Material: Aluminum
  • Geared Teeth: External Teeth
  • Tooth Profile: Toothed Belt HTD8M
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0060-0167-ALEN-HTD8M is a high-performance bearing from the SRB-P03 series, tailored for demanding applications that require precision and durability. Its anodized aluminum outer rings provide a lightweight yet strong construction, while the external geared teeth are optimized for HTD8M toothed belt systems. This bearing features self-lubricating EPB13 plastic sliding pads, ensuring smooth and maintenance-free operation, making it an excellent choice for long-term, high-load applications.

This model is perfect for industrial and automation environments where synchronized motion and high load handling are critical.

Benefits
  • Exceptional load capacity with external geared teeth for power transmission.
  • Optimized for HTD8M toothed belt systems.
  • Lightweight anodized aluminum construction for durability and corrosion resistance.
  • Maintenance-free, self-lubricating sliding pads for reliable operation.

Applications

This bearing is ideal for:

  • Industrial robotics and automation systems
  • Precision machinery using HTD8M toothed belts
  • High-load applications requiring synchronized motion
$342.66