Plain Slew Ring Bearing - Aluminum SRB-P03-0060-0160-ALNN-E6 FDA Compliant, High Load, ID: 60mm OD: 160mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 60mm
  • Outer Diameter (O.D.): 160mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0060-0160-ALNN is a robust bearing from the SRB-P03 series, designed to handle heavy loads while maintaining reliable operation. Its anodized aluminum outer rings provide excellent strength and durability, while the self-lubricating EPB13 plastic sliding pads ensure smooth and maintenance-free performance.

This model is ideal for applications where high load capacity and reliable performance are crucial, making it suitable for various industrial and medical uses.

Benefits
  • High load capacity for demanding environments.
  • Maintenance-free, self-lubricating design.
  • Lightweight yet durable anodized aluminum construction.
  • Reliable performance in a variety of operating conditions.

Applications

This bearing is perfect for:

  • Industrial robotics and automation systems
  • Medical diagnostic and imaging devices
  • Heavy-duty industrial machinery
$199.35