Plain Slew Ring Bearing - Aluminum SRB-P03-0060-0160-ALNN-E2 High Temperature Material, High Load, ID.: 60mm OD: 160mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 60mm
- Outer Diameter (O.D.): 160mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0060-0160-ALNN is a high-performance slewing bearing from the SRB-P03 series, tailored for heavy-duty applications. It features anodized aluminum outer rings for optimal strength and lightweight performance. The self-lubricating EPB13 plastic sliding pads ensure efficient, friction-free operation, eliminating the need for regular maintenance.
This model is designed to deliver consistent and reliable performance across a variety of demanding industrial and medical environments, offering superior load capacity and long-lasting durability.
Benefits
- Exceptional load capacity for demanding systems.
- Maintenance-free, self-lubricating design.
- Lightweight yet durable anodized aluminum construction.
- Reliable performance in diverse environmental conditions.
Applications
This bearing is perfect for:
- Heavy-duty robotics and automation
- Medical imaging and diagnostic machinery
- Industrial equipment with high load requirements