Plain Slew Ring Bearing Series: SRB, SRB-P03-0060-0160-ALNN-E1, Family: High Load, I.D.: 60mm, O.D.: 160mm, Ring Material: Aluminum,
SRB-P03-0060-0160-ALNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 60mm
- Outer Diameter (O.D.): 160mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0060-0160-ALNN is part of the high-load SRB-P03 series, tailored for heavy-duty applications requiring robust and reliable performance. Featuring anodized aluminum outer rings, this bearing delivers excellent strength and durability while remaining lightweight. The self-lubricating EPB13 plastic sliding pads ensure smooth, low-friction operation without the need for regular maintenance.
This bearing is engineered to handle high load capacities, making it an ideal choice for industries where reliability and performance are paramount. Its versatile design integrates easily into various systems, providing efficient and dependable operation.
Benefits
- High load capacity for demanding applications.
- Maintenance-free operation with self-lubricating sliding pads.
- Durable anodized aluminum construction for long-lasting performance.
- Suitable for a wide range of operating environments.
Applications
This bearing is well-suited for:
- Industrial robotics and automation
- Medical diagnostic and imaging devices
- Precision machinery in heavy-duty operations
$202.56