Plain Slew Ring Bearing - Aluminum SRB-P03-0050-0162-ALEN-HTD8M High Load, ID: 50mm OD: 162mm, External Geared Teeth, Toothed Belt HTD5M
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 162mm
- Ring Material: Aluminum
- Geared Teeth: External Teeth
- Tooth Profile: Toothed Belt HTD8M
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0050-0162-ALEN-HTD8M is a reliable bearing from the SRB-P03 high-load series, designed to handle substantial loads while providing precision in motion. Its anodized aluminum outer rings ensure a lightweight yet robust construction. The external geared teeth are optimized for HTD8M toothed belt systems, facilitating efficient power transmission and synchronized movement. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation, making this bearing an excellent choice for demanding applications.
This model is ideal for environments where precision, durability, and high load capacity are critical.
Benefits
- High load capacity with external geared teeth for accurate power transmission.
- Optimized for HTD8M toothed belt systems.
- Lightweight and corrosion-resistant anodized aluminum construction.
- Maintenance-free, self-lubricating sliding pads for long-term reliability.
Applications
This bearing is perfect for:
- Industrial robotics and automation systems
- Precision machinery utilizing HTD8M toothed belts
- Heavy-duty applications requiring synchronized motion