Plain Slew Ring Bearing Series: SRB, SRB-P03-0050-0150-SSNN-M9, Family: High Load, I.D.: 50mm, O.D.: 150mm, Ring Material: Stainless Steel,
SRB-P03-0050-0150-SSNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 150mm
- Ring Material: Stainless Steel
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0050-0150-SSNN is a robust and versatile bearing from the SRB-P03 high-load series, engineered for heavy-duty applications. Its stainless steel outer rings deliver superior strength and corrosion resistance, ensuring durability in harsh industrial and marine environments. The self-lubricating EPB13 plastic sliding pads provide smooth, maintenance-free operation, making it ideal for long-term, high-performance use.
This model is designed for applications that require exceptional load capacity and environmental resilience, offering consistent performance in demanding conditions.
Benefits
- High load capacity for heavy-duty applications.
- Corrosion-resistant stainless steel construction for harsh environments.
- Maintenance-free, self-lubricating operation.
- Reliable performance in industrial and marine settings.
Applications
This bearing is perfect for:
- Heavy-duty industrial machinery
- Marine and offshore equipment
- Medical and diagnostic devices requiring durability
$314.16