Plain Slew Ring Bearing - Aluminum SRB-P03-0050-0150-ALNN-E6 FDA Compliant, High Load, ID: 50mm OD: 150mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 50mm
  • Outer Diameter (O.D.): 150mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0050-0150-ALNN is a high-performance bearing in the SRB-P03 series, designed to manage heavy loads efficiently. Its anodized aluminum outer rings deliver superior strength and lightweight construction, while the self-lubricating EPB13 plastic sliding pads enable smooth, maintenance-free operation.

This model is perfect for high-demand industrial and medical applications, ensuring reliable performance with minimal maintenance requirements.

Benefits
  • High load capacity for demanding applications.
  • Maintenance-free operation with self-lubricating pads.
  • Durable anodized aluminum construction for long-term use.
  • Consistent performance in various operating environments.

Applications

This bearing is well-suited for:

  • Robotics and industrial automation
  • Medical diagnostic and imaging equipment
  • Precision machinery in heavy-duty operations
$200.34