Plain Slew Ring Bearing Series: SRB, SRB-P03-0050-0150-ALNN-E2, Family: High Load, I.D.: 50mm, O.D.: 150mm, Ring Material: Aluminum,
SRB-P03-0050-0150-ALNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 150mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0050-0150-ALNN is a robust member of the high-load SRB-P03 series, engineered for applications requiring high load capacity and reliability. Its anodized aluminum outer rings offer excellent strength and durability, while the self-lubricating EPB13 plastic sliding pads ensure smooth, friction-free operation without the need for frequent maintenance.
Designed for versatility and efficiency, this bearing excels in demanding environments, providing consistent performance across a wide range of applications.
Benefits
- High load capacity for heavy-duty applications.
- Maintenance-free operation with self-lubricating components.
- Durable anodized aluminum construction for long-lasting performance.
- Suitable for both clean and harsh operating conditions.
Applications
This bearing is ideal for:
- Heavy-duty robotics and automation systems
- Medical diagnostic and imaging equipment
- Industrial machinery with high load demands
$277.26