Plain Slew Ring Bearing - Aluminum SRB-P03-0050-0150-ALNN-E1, High Load, ID: 50mm OD: 150mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 150mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0050-0150-ALNN is a versatile member of the SRB-P03 high-load series, built for demanding applications. With anodized aluminum outer rings, it provides strength and durability while remaining lightweight. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation.
Designed to meet the needs of heavy-duty systems, this bearing offers reliability and efficiency across various industries. Its robust design allows for seamless integration into applications requiring high load capacity.
Benefits
- High load-bearing capacity for demanding environments.
- Maintenance-free operation with self-lubricating components.
- Durable anodized aluminum construction for long-term use.
- Suitable for both clean and harsh operating conditions.
Applications
This bearing is ideal for:
- Heavy-duty robotics and automation
- Medical imaging and diagnostic devices
- Industrial machinery and equipment