Plain Slew Ring Bearing - Aluminum SRB-P03-0030-0111-ALEN-HTD8M High Load, ID: 30mm OD: 111mm, External Geared Teeth, Toothed Belt HTD5M
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 30mm
- Outer Diameter (O.D.): 111mm
- Ring Material: Aluminum
- Geared Teeth: External Teeth
- Tooth Profile: Toothed Belt HTD8M
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0030-0111-ALEN-HTD8M is a high-performance bearing from the SRB-P03 series, designed for medium-scale applications requiring both high load capacity and precision. Featuring anodized aluminum outer rings, this bearing offers a lightweight yet robust design. Its external geared teeth are optimized for HTD8M toothed belt systems, ensuring efficient power transmission and synchronized motion. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation, making it ideal for long-term use in demanding environments.
This model is perfect for applications where high precision, durability, and reliable performance are essential.
Benefits
- High load capacity with external geared teeth for power transmission.
- Optimized for HTD8M toothed belt systems.
- Lightweight anodized aluminum construction for durability.
- Maintenance-free, self-lubricating design for long-term performance.
Applications
This bearing is ideal for:
- Robotics and industrial automation systems
- Precision machinery using HTD8M toothed belts
- Applications requiring synchronized motion and high load handling