Plain Slew Ring Bearing - Aluminum SRB-P03-0030-0100-ALNN-E6 FDA Compliant, High Load, ID: 30mm OD: 100mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 30mm
  • Outer Diameter (O.D.): 100mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0030-0100-ALNN is part of the SRB-P03 high-load series, offering a robust and compact solution for demanding applications. It features anodized aluminum outer rings for durability and lightweight performance. The self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation, ideal for environments where reliability is key.

Designed for versatility, this model provides exceptional load capacity and efficient performance, making it suitable for a variety of industrial and medical applications.

Benefits
  • High load capacity in a compact form factor.
  • Maintenance-free, self-lubricating operation.
  • Durable anodized aluminum construction for long-term use.
  • Reliable in diverse operating conditions.

Applications

This bearing is ideal for:

  • Industrial automation and robotics
  • Medical diagnostic equipment
  • Precision machinery in industrial environments
$127.23