Plain Slew Ring Bearing - Aluminum SRB-P03-0030-0100-ALNN-E2 High Temperature Material, High Load, ID: 30mm OD: 100mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 30mm
- Outer Diameter (O.D.): 100mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0030-0100-ALNN is a reliable solution within the high-load SRB-P03 series, designed for applications where both strength and compact size are necessary. Its anodized aluminum outer rings provide a lightweight yet durable structure, while the self-lubricating EPB13 plastic sliding pads ensure smooth, friction-free operation.
This bearing is ideal for high-performance systems, offering maintenance-free functionality and consistent operation in various industrial and medical environments.
Benefits
- High load capacity for demanding applications.
- Maintenance-free, self-lubricating operation.
- Durable anodized aluminum construction for long-term use.
- Performs well in both clean and harsh environments.
Applications
This bearing is well-suited for:
- Precision robotics and automation
- Medical diagnostic and imaging equipment
- Industrial machinery requiring high load capacity