Plain Slew Ring Bearing - Aluminum SRB-P03-0030-0100-ALNN-E1, High Load, ID: 30mm OD: 100mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 30mm
- Outer Diameter (O.D.): 100mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0030-0100-ALNN, part of the high-load SRB-P03 series, is engineered to handle substantial loads while maintaining a compact size. This model features anodized aluminum outer rings, offering excellent durability, and self-lubricating EPB13 plastic sliding pads for seamless operation.
Designed for high-performance applications, this bearing provides maintenance-free functionality, making it an ideal choice for systems requiring reliability and efficiency. Its robust design ensures compatibility with a wide range of industrial and medical applications.
Benefits
- High load-bearing capacity in a compact form.
- Maintenance-free, self-lubricating operation.
- Anodized aluminum construction for durability.
- Suitable for varied environments, from clean rooms to industrial setups.
Applications
This bearing excels in:
- High-precision robotics
- Medical diagnostic equipment
- Industrial machinery requiring high load capacity