Plain Slew Ring Bearing - Aluminum SRB-P03-0020-0081-ALEN-HTD5M High Load, ID: 20mm OD: 81mm, External Geared Teeth, Toothed Belt HTD5M

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 20mm
  • Outer Diameter (O.D.): 81mm
  • Ring Material: Aluminum
  • Geared Teeth: External Teeth
  • Tooth Profile: Toothed Belt HTD5M
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0020-0081-ALEN-HTD5M is a compact and high-performance bearing from the SRB-P03 series. Its anodized aluminum outer rings offer a lightweight yet durable design, while the external geared teeth are specifically designed for HTD5M toothed belt systems. The self-lubricating EPB13 plastic sliding pads provide smooth, maintenance-free operation, ensuring reliable performance even in demanding applications.

This model is ideal for precision applications requiring compact dimensions, high load capacity, and efficient power transmission.

Benefits
  • High load capacity in a compact form factor.
  • External geared teeth optimized for HTD5M toothed belt systems.
  • Lightweight and corrosion-resistant anodized aluminum construction.
  • Maintenance-free, self-lubricating operation for long-term use.

Applications

This bearing is perfect for:

  • Compact robotics and automation systems
  • Precision machinery utilizing HTD5M toothed belts
  • Small-scale industrial applications requiring high precision
$129.18