Plain Slew Ring Bearing - Stainless Steel SRB-P03-0020-0080-SSNN-M9 Electrostatic Protection, High Load, ID: 20mm OD: 80
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 20mm
- Outer Diameter (O.D.): 80mm
- Ring Material: Stainless Steel
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0020-0080-SSNN is a compact yet powerful bearing from the SRB-P03 high-load series, designed for applications where strength and corrosion resistance are critical. Featuring stainless steel outer rings, this model provides excellent durability and resistance to harsh environments. Its self-lubricating EPB13 plastic sliding pads ensure smooth, maintenance-free operation, ideal for long-term use in demanding conditions.
This bearing is suitable for systems requiring high load capacity in a compact design, delivering reliable performance across various industries.
Benefits
- High load capacity in a compact size.
- Corrosion-resistant stainless steel construction.
- Maintenance-free, self-lubricating sliding pads.
- Reliable performance in harsh environments.
Applications
This bearing is ideal for:
- Compact robotics and automation systems
- Medical devices requiring corrosion-resistant components
- Precision industrial equipment with limited space