Plain Slew Ring Bearing Series: SRB, SRB-P03-0020-0080-ALNN-E6, Family: High Load, I.D.: 20mm, O.D.: 80mm, Ring Material: Aluminum,
SRB-P03-0020-0080-ALNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: High Load
- Inner Diameter (I.D.): 20mm
- Outer Diameter (O.D.): 80mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P03-0020-0080-ALNN is a compact yet powerful model from the SRB-P03 high-load series. Designed to handle substantial loads in smaller applications, it features anodized aluminum outer rings for a durable and lightweight solution. The self-lubricating EPB13 plastic sliding pads ensure smooth and maintenance-free operation, perfect for high-demand environments.
This model offers reliable performance in a variety of applications, making it an excellent choice for systems that require both compact size and high load capacity.
Benefits
- High load capacity in a compact design.
- Maintenance-free, self-lubricating operation.
- Durable anodized aluminum construction for long-term reliability.
- Reliable performance in diverse environmental conditions.
Applications
This bearing is well-suited for:
- Compact robotics and automation systems
- Medical devices requiring small components
- Precision industrial equipment with space constraints
$93.69