Plain Slew Ring Bearing - Aluminum SRB-P03-0020-0080-ALNN-E2 High Temperature Material, High Load, ID: 20mm OD: 80mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 20mm
  • Outer Diameter (O.D.): 80mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0020-0080-ALNN is a compact yet robust member of the high-load SRB-P03 series. Featuring anodized aluminum outer rings, this bearing delivers a strong and lightweight solution for demanding applications. The self-lubricating EPB13 plastic sliding pads ensure smooth, efficient operation without the need for regular maintenance.

This model is particularly suited for systems where space is limited but high load capacity is essential, offering reliability and efficiency in a compact form.

Benefits
  • High load capacity in a compact design.
  • Maintenance-free operation with self-lubricating components.
  • Durable anodized aluminum construction for extended lifespan.
  • Performs reliably in diverse environments.

Applications

This bearing is ideal for:

  • Compact robotics and automation systems
  • Medical devices requiring small-scale components
  • Precision machinery with space constraints
$122.49