Plain Slew Ring Bearing - Aluminum SRB-P03-0020-0080-ALNN-E1, High Load, ID: 20mm OD: 80mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: High Load
  • Inner Diameter (I.D.): 20mm
  • Outer Diameter (O.D.): 80mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P03-0020-0080-ALNN is part of the high-load SRB-P03 series, offering exceptional load-bearing capabilities in a compact form factor. This model features anodized aluminum outer rings, providing a durable yet lightweight solution, while the self-lubricating EPB13 plastic sliding pads ensure smooth, reliable performance.

Perfect for high-demand applications, this bearing delivers maintenance-free operation, minimizing downtime and maximizing efficiency. Its robust construction ensures seamless integration into various high-load systems.

Benefits
  • High load capacity in a compact size.
  • Maintenance-free operation with self-lubricating sliding pads.
  • Anodized aluminum rings for enhanced durability.
  • Reliable performance in diverse operating conditions.

Applications

This bearing is ideal for:

  • Precision robotics and automation
  • Medical devices requiring compact solutions
  • Lightweight yet high-load industrial systems
$95.28