Plain Slew Ring Bearing - Aluminum SRB-P02-0060-0160-ALNN-M1, Light Weight & Low Cost, ID: 60mm OD: 160mm

Plain Slew Ring Bearing Series: SRB

 

Key Features

  • Family: Light Weight & Low Cost
  • Inner Diameter (I.D.): 60mm
  • Outer Diameter (O.D.): 160mm
  • Ring Material: Aluminum
  • Self-Lubricating & Maintenance-Free

Product Overview

The SRB-P02-0060-0160-ALNN is a part of the lightweight and cost-effective SRB-P02 series. With anodized aluminum outer rings, this bearing offers robust strength while keeping the weight low. The inner ring, crafted from FDA-grade MN70 plastic, ensures smooth and low-friction operation.

Engineered for high performance in systems that require reduced weight, this bearing provides maintenance-free operation without the need for lubrication. Its versatile design makes it ideal for various applications, including robotics and medical devices.

Benefits
  • Lightweight construction for reduced system load.
  • Self-lubricating design for maintenance-free performance.
  • Durable anodized aluminum rings for long-lasting use.
  • Suitable for clean and contaminated environments.

Applications

This bearing is ideal for:

  • Robotic arms and precision equipment
  • Medical devices
  • Lightweight solar tracking systems
$204.87
Details

Additional Details

Category Details