Plain Slew Ring Bearing - Aluminum SRB-P02-0050-0150-ALNN-M1, Light Weight & Low Cost ID: 50mm OD: 150mm
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: Light Weight & Low Cost
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 150mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P02-0050-0150-ALNN is part of the SRB-P02 series, offering a lightweight and cost-effective slewing ring bearing solution. The model features anodized aluminum outer rings, providing excellent strength while minimizing weight. Its inner ring is made from FDA-grade MN70 plastic, ensuring a smooth, low-friction rotation.
Designed for high performance in lightweight systems, this bearing requires no regular lubrication. Its compact and efficient design integrates seamlessly into applications such as robotics and medical devices.
Benefits
- Lightweight construction for minimal system load.
- Maintenance-free, self-lubricating operation.
- Durable anodized aluminum rings for enhanced reliability.
- Ideal for both clean and contaminated environments.
Applications
This bearing excels in:
- Robotics and precision machinery
- Medical devices and equipment
- Solar tracking and lightweight structural systems