Plain Slew Ring Bearing Series: SRB, SRB-P02-0030-0100-ALNN-M1, Family: Light Weight & Low Cost, I.D.: 30mm, O.D.: 100mm, Ring Material: Aluminum,
SRB-P02-0030-0100-ALNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: Light Weight & Low Cost
- Inner Diameter (I.D.): 30mm
- Outer Diameter (O.D.): 100mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P02 series provides a lightweight and cost-effective solution for slewing ring bearing applications. This model features anodized aluminum outer rings for reduced weight without compromising strength. The inner ring, made from FDA-grade MN70 plastic, ensures smooth, low-friction operation.
Designed for environments where weight reduction is essential, the SRB-P02 family delivers reliable performance without requiring regular lubrication. Its compact design allows for easy integration into various applications, such as robotics, medical devices, and more.
Benefits
- Lightweight construction minimizes system load.
- Self-lubricating design ensures maintenance-free operation.
- Durable anodized aluminum rings enhance performance.
- Ideal for clean and contaminated environments.
Applications
This bearing is perfect for:
- Robotic arms and precision machinery
- Medical equipment
- Lightweight structures in solar tracking systems
$128.49