Plain Slew Ring Bearing Series: SRB, SRB-P02-0020-0080-ALNN-M1, Family: Light Weight & Low Cost, I.D.: 20mm, O.D.: 80mm, Ring Material: Aluminum,
SRB-P02-0020-0080-ALNN
Plain Slew Ring Bearing Series: SRB
Key Features
- Family: Light Weight & Low Cost
- Inner Diameter (I.D.): 20mm
- Outer Diameter (O.D.): 80mm
- Ring Material: Aluminum
- Self-Lubricating & Maintenance-Free
Product Overview
The SRB-P02 series is designed for applications requiring lightweight and cost-effective slewing ring bearings. This model features anodized aluminum outer rings, providing high strength with reduced weight. The inner ring is crafted from FDA-grade MN70 plastic, ensuring smooth, low-friction operation.
Ideal for environments where weight reduction is critical, the SRB-P02 family maintains reliable performance without the need for regular lubrication. Its compact design ensures easy integration into various applications, including robotics, medical devices, and more.
Benefits
- Lightweight construction reduces system load.
- Self-lubricating for maintenance-free operation.
- Durable anodized aluminum rings for enhanced performance.
- Suitable for clean and contaminated environments.
Applications
This bearing is well-suited for:
- Robotic arms and precision machinery
- Medical equipment
- Lightweight structures in solar tracking systems
$98.67