Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0170-0310-STNT, MT Four-Point Contact, ID: 170mm OD: 310mm, Threaded Holes
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 170mm
- Outer Diameter (O.D.): 310mm
- Ring Material: Steel
- Special Features: Threaded Holes
Product Overview
The SRB-BMT-0170-0310-STNT is a high-performance bearing in the MT Series, featuring threaded holes for secure and flexible mounting. Its four-point contact ball design ensures exceptional load handling and precise rotation, making it ideal for demanding applications in robotics, industrial automation, and medical systems.
Key Features:
- Four-Point Contact Ball Design for enhanced load distribution.
- Threaded Holes for versatile and secure mounting options.
- Rectangular Cross-Section for superior structural integrity.
Additional Highlights:
- Elastomer seals for excellent protection against dust and debris.
- Pre-lubricated with high-performance grease for extended durability.
- Optimized to handle both thrust and moment loads efficiently.