Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0170-0310-STNN, MT Four-Point Contact, ID: 170mm OD: 310mm
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 170mm
- Outer Diameter (O.D.): 310mm
- Ring Material: Steel
- Special Features: None
Product Overview
The SRB-BMT-0170-0310-STNN is a reliable bearing in the MT Series, designed for high-load applications that require precise intermittent rotation. Its robust construction and four-point contact ball design make it a preferred choice in industries such as robotics, medical equipment, and industrial automation.
Key Features:
- Four-Point Contact Ball Design for superior load distribution.
- Rectangular Cross-Section for enhanced structural stability.
- Compatible with a wide range of mounting configurations.
Additional Highlights:
- Elastomer seals for optimal protection against contaminants.
- Pre-lubricated with high-performance grease for long-term use.
- Designed to handle both thrust and moment loads effectively.