Ball Bearing Slew Ring Bearing Series: SRB, SRB-BMT-0145-0312-STNL, Family: MT Four-Point Contact, I.D.: 145mm, O.D.: 312mm, Ring Material: Steel, With: Additional Load Capacity,
SRB-BMT-0145-0312-STNL
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 145mm
- Outer Diameter (O.D.): 312mm
- Ring Material: Steel
- Special Features: Additional Load Capacity
Product Overview
The SRB-BMT-0145-0312-STNL is a high-capacity bearing in the MT Series, engineered to support applications requiring superior load handling. With its additional load capacity and four-point contact ball design, this model is ideal for heavy-duty applications such as industrial automation, heavy machinery, and renewable energy systems.
Key Features:
- Four-Point Contact Ball Design for enhanced load distribution.
- Increased Load Capacity for demanding applications.
- Rectangular Cross-Section for improved structural integrity.
Additional Highlights:
- Elastomer seals for protection against dust and contaminants.
- Pre-lubricated with premium grease for extended performance.
- Optimized for handling both thrust and moment loads efficiently.