Ball Bearing Slew Ring Bearing Series: SRB, SRB-BMT-0145-0300-STNT, Family: MT Four-Point Contact, I.D.: 145mm, O.D.: 300mm, Ring Material: Steel, With: Threaded Holes,

SRB-BMT-0145-0300-STNT

Ball Bearing Slew Ring Bearing Series: SRB

  • Family: MT Four-Point Contact
  • Inner Diameter (I.D.): 145mm
  • Outer Diameter (O.D.): 300mm
  • Ring Material: Steel
  • Special Features: Threaded Holes

Product Overview

The SRB-BMT-0145-0300-STNT is a versatile member of the MT Series, specifically designed for applications that require high load capacity and precision. This model features threaded holes, offering secure and flexible mounting options. It is suitable for use in demanding industries such as robotics, industrial automation, and renewable energy systems.

Key Features:
  • Four-Point Contact Ball Design for reliable load distribution.
  • Threaded Holes for enhanced mounting versatility.
  • Rectangular Cross-Section for superior structural stability.
Additional Highlights:
  • Elastomer seals for excellent protection against dust and debris.
  • Pre-lubricated with high-performance grease for extended durability.
  • Optimized for both thrust and moment load applications.
$3,626.87