Ball Bearing Slew Ring Bearing Series: SRB, SRB-BMT-0145-0300-STNN, Family: MT Four-Point Contact, I.D.: 145mm, O.D.: 300mm, Ring Material: Steel,

SRB-BMT-0145-0300-STNN

Ball Bearing Slew Ring Bearing Series: SRB

  • Family: MT Four-Point Contact
  • Inner Diameter (I.D.): 145mm
  • Outer Diameter (O.D.): 300mm
  • Ring Material: Steel
  • Special Features: None

Product Overview

The SRB-BMT-0145-0300-STNN belongs to the MT Series, offering excellent performance for applications requiring high load capacity and precise rotation. Its four-point contact ball design ensures efficient load distribution, making it a perfect choice for industries like medical equipment, industrial automation, and renewable energy systems.

Key Features:
  • Four-Point Contact Ball Design for enhanced load capacity.
  • Rectangular Cross-Section for increased rigidity and stability.
  • Compatible with various mounting configurations.
Additional Highlights:
  • Elastomer seals for superior protection against contaminants.
  • Pre-lubricated with high-performance grease for long-lasting performance.
  • Optimized for handling both thrust and moment load applications.
$3,394.48