Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0143-0249-STNT, MT Four-Point Contact, ID: 143mm OD: 249mm, Threaded Holes
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 143mm
- Outer Diameter (O.D.): 249mm
- Ring Material: Steel
- Special Features: Threaded Holes
Product Overview
The SRB-BMT-0143-0249-STNT is a highly versatile bearing in the MT Series, featuring threaded holes for secure and flexible mounting. This model is designed to handle high load capacities with precision, making it ideal for use in demanding industries such as robotics, medical devices, and satellite systems.
Key Features:
- Four-Point Contact Ball Design for superior load distribution.
- Threaded Holes for enhanced mounting versatility.
- Rectangular Cross-Section for increased structural rigidity.
Additional Highlights:
- Elastomer seals for protection against dust and debris.
- Pre-lubricated with high-performance grease for extended service life.
- Designed to handle both thrust and moment loads efficiently.