Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0143-0249-STNN, MT Four-Point Contact, ID: 143mm OD: 249mm
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 143mm
- Outer Diameter (O.D.): 249mm
- Ring Material: Steel
- Special Features: None
Product Overview
The SRB-BMT-0143-0249-STNN is part of the MT Series, designed to provide reliable performance for applications requiring high load capacities and precise intermittent rotation. Its robust construction and four-point contact ball design make it suitable for industries such as medical equipment, robotics, and industrial automation.
Key Features:
- Four-Point Contact Ball Design for superior load distribution.
- Rectangular Cross-Section for enhanced structural stability.
- Compatible with various mounting configurations.
Additional Highlights:
- Elastomer seals to protect against dust and debris.
- Pre-lubricated with high-performance grease for extended durability.
- Optimized for both thrust and moment load applications.