Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0122-0226-STNT, MT Four-Point Contact, ID: 122mm OD: 226mm, Threaded Holes

Ball Bearing Slew Ring Bearing Series: SRB

  • Family: MT Four-Point Contact
  • Inner Diameter (I.D.): 122mm
  • Outer Diameter (O.D.): 226mm
  • Ring Material: Steel
  • Special Features: Threaded Holes

Product Overview

The SRB-BMT-0122-0226-STNT is part of the MT Series, featuring threaded holes for versatile and secure mounting. With its four-point contact ball design, this model is designed to handle high load capacities in industries such as robotics, medical equipment, and satellite communication systems.

Key Features:
  • Four-Point Contact Ball Design for reliable load distribution.
  • Threaded Holes for secure and flexible mounting options.
  • Rectangular Cross-Section for enhanced structural stability.
Additional Highlights:
  • Elastomer seals for superior protection against dust and debris.
  • Pre-lubricated with high-performance grease for extended durability.
  • Engineered to handle both thrust and moment loads efficiently.
$2,030.57