Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0122-0226-STNN, MT Four-Point Contact, ID: 122mm OD: 226mm
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 122mm
- Outer Diameter (O.D.): 226mm
- Ring Material: Steel
- Special Features: None
Product Overview
The SRB-BMT-0122-0226-STNN is part of the robust MT Series, designed for industrial applications requiring high load capacity and precise rotation. With its four-point contact ball design, this bearing ensures optimal performance for applications such as satellite antennas, medical equipment, and automation systems.
Key Features:
- Four-Point Contact Ball Design for reliable load distribution.
- Rectangular Cross-Section for increased structural stability.
- Compatible with various mounting configurations.
Additional Highlights:
- Elastomer seals for effective protection against contaminants.
- Pre-lubricated with high-performance grease.
- Designed to handle both thrust and moment loads efficiently.