Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0065-0135-STNT, MT Four-Point Contact, ID: 65mm OD: 135mm, Threaded Holes
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 65mm
- Outer Diameter (O.D.): 135mm
- Ring Material: Steel
- Special Features: Threaded Holes
Product Overview
The SRB-BMT-0065-0135-STNT is a high-performance bearing in the MT Series, designed to handle demanding applications requiring precise intermittent rotation. This model features threaded holes for secure and flexible mounting options, making it ideal for use in robotics, medical systems, and industrial automation.
Key Features:
- Four-Point Contact Ball Design for superior load distribution.
- Threaded Holes for enhanced mounting versatility.
- Rectangular Cross-Section for increased structural stability.
Additional Highlights:
- Elastomer seals to protect against dust and contaminants.
- Pre-lubricated with premium grease for extended lifespan.
- Designed to handle both thrust and moment loads efficiently.