Ball Bearing Slew Ring Bearing Series: SRB, SRB-BMT-0065-0135-STNN, Family: MT Four-Point Contact, I.D.: 65mm, O.D.: 135mm, Ring Material: Steel,
SRB-BMT-0065-0135-STNN
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 65mm
- Outer Diameter (O.D.): 135mm
- Ring Material: Steel
- Special Features: None
Product Overview
The SRB-BMT-0065-0135-STNN is part of the MT Series, known for its robust four-point contact ball design. This bearing is ideal for applications requiring high load capacity and precise intermittent rotation. It is widely used in industries such as robotics, medical equipment, and small wind turbines.
Key Features:
- Four-Point Contact Ball Design for enhanced load capacity.
- Rectangular Cross-Section for increased structural integrity.
- Compatible with various mounting structures.
Additional Highlights:
- Elastomer seals for protection against dust and debris.
- Pre-lubricated with high-performance grease.
- Optimized for both thrust and moment load applications.