Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0050-0110-STNT, MT Four-Point Contact, ID: 50mm OD: 110mm, Threaded Holes

Ball Bearing Slew Ring Bearing Series: SRB

  • Family: MT Four-Point Contact
  • Inner Diameter (I.D.): 50mm
  • Outer Diameter (O.D.): 110mm
  • Ring Material: Steel
  • Special Features: Threaded Holes

Product Overview

This model SRB-BMT-0050-0110-STNT of the MT Series includes threaded holes for enhanced versatility in mounting. Like all products in this series, it offers high performance for applications requiring intermittent rotation under large loads. Its four-point contact ball design ensures optimal load distribution and durability.

Key Features:
  • Four-Point Contact Ball Design for enhanced load capacity.
  • Threaded holes for secure and flexible mounting.
  • Rectangular Cross-Section for increased structural integrity.
Additional Highlights:
  • Elastomer seals for protection against dust and debris.
  • Pre-lubricated with high-performance grease.
  • Optimized for both thrust and moment load applications.
$1,591.61