Ball Bearing Slew Ring Bearing - Steel SRB-BMT-0050-0110-STNN MT Four-Point Contact, ID: 50mm OD: 110mm
Ball Bearing Slew Ring Bearing Series: SRB
- Family: MT Four-Point Contact
- Inner Diameter (I.D.): 50mm
- Outer Diameter (O.D.): 110mm
- Ring Material: Steel
- Special Features: None
Product Overview
The SRB-BMT-0050-0110-STNN is a versatile bearing within the MT Series, offering exceptional performance in applications that demand high load capacity and precise intermittent rotation. Its compact design and four-point contact ball system make it a popular choice for use in robotics, medical devices, and other industrial systems.
Key Features:
- Four-Point Contact Ball Design for enhanced load capacity.
- Rectangular Cross-Section for increased rigidity.
- Suitable for a variety of mounting configurations.
Additional Highlights:
- Elastomer seals for superior protection against contaminants.
- Pre-lubricated for reliable performance and reduced maintenance.
- Engineered for both thrust and moment load capabilities.