Linear Rail and Shaft Assemby - SRAM25SS-1000-SL 25mm Stainless Steel Shaft Length: 1000mm

440 Stainless Steel Linear Shaft 25mm diameter and 1000mm length, fused onto an Aluminum Alloy Linear Rail. This assembly is made for the open bearing variants of the Simplicity® self-lubricating plain slide linear bearings or for other plain or ball bearings. 

  • Linear Rail Segment is Pre-Drilled for Mounting - Shaft is Neither Drilled nor Tapped
  • 1000mm Length
  • Shaft Material: 440 Stainless Steel
  • Rail Material: Aluminum Alloy
  • Click "Configure CAD and Quote" below for custom lengths, non-standard drilled hole spacing & end-tapping
$741.91
Details
Dimensions
Videos
Resources

Additional Details

Category Details

Product Dimensions

weightwidthlengthheight
12.84 lbs2.36 in39.37 in2.15 in
Motion Control in Washdown Applications
Motion Control in Washdown Applications

Catalogs & Datasheets

Linear Shafting
datasheetOpen Link

News & Blogs

Flexibility in Linear Motion helps Customers Choose the Perfect Profile
blogOpen Link
Parallel Shaft Alignment Using Simplicity Linear Bearings
blogOpen Link
White Paper: An Open Comparison of Hardened Steel Shafting
blogOpen Link