Linear Rail Supported Shaft - SRAM12CC-0360-SL 12mm Ceramic Coated Aluminum Shaft Length: 360mm
For custom lengths, hole drilling, click the Configure CAD & Quote button below.
The SRAM12CC-0360-SL Ceramic Coated Aluminum Shaft and Linear Rail Assembly combines high-strength materials to offer a robust solution for linear motion applications. This assembly features a 12mm diameter feather light aluminum shaft paired with a 360mm length aluminum support rail, designed for applications where high load carrying capacity and precision are paramount. The Linear Rail Segment is Pre-Drilled for Mounting - The linear Shaft is Neither Drilled nor Tapped.
Features & Benefits:
- Shaft Diameter: 12mm for compact and efficient linear motion setups.
- Linear Rail Length: 360mm, providing sufficient travel for various applications.
- Mounting Hole Diameter: 4mm, enabling secure and straightforward mounting.
- Hole Position Y: 60mm, offering standardized mounting positions for easy integration.
- High load carrying capacity due to full-length support, optimizing performance.
- Pre-drilled mounting holes simplify the installation process, also available without for custom applications.
- Designed for use with Simplicity FrelonGOLD® linear plain bearings and pillow blocks for smooth, maintenance-free operation.
- Suitable for environments demanding durability and precision, such as automation and robotics.