Low Support Rail for 30mm Ø Linear Shaft - LSRM30PD-0400-SL Carbon Steel Length: Length: 400mm Pre-Drilled
For custom lengths, hole drilling, click the Configure CAD & Quote button below.
Part Number | LSRM30PD-0400-SL |
---|---|
Diameter | 30mm" |
Material | 1060 CS |
Length | 0400" |
Pre-Drilled | Yes |
Type | Specified Length |