Low Support Rail for 1.5" Shafts - Carbon Steel - LSR24PD-018.000-SL Length: 18" Pre-Drilled
Pre-Drilled Low Profile Steel Linear Support Rail for Shafts of 1.5" Diameter. Linear rail length is 18"
- Linear Support Rail Length: 18" Pre-Drilled with industry standard hole spacing
- Low Profile: 40% lower than other support rails
- AISI C-1018 Carbon Steel (0.18% carbon w/ high strength and ductility)
- Supports a Linear Shaft of Diameter: 1.5"
- Consult Configuration CAD & Quote below to order custom lengths